8-pin (D) package image

VCA810ID 正在供货

高增益可调范围、宽带压控放大器

open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

VCA810IDR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOIC (D) | 8
工作温度范围 (°C) -40 to 85
包装数量 | 包装 75 | TUBE

VCA810 的特性

  • High Gain Adjust Range: ±40 dB
  • Differential In, Single-Ended Out
  • Low Input Noise Voltage: 2.4 nV/√Hz
  • Constant Bandwidth vs Gain: 35 MHz
  • High dB/V Gain Linearity: ±0.3 dB
  • Gain Control Bandwidth: 25 MHz
  • Low Output DC Error: < ±40 mV
  • High Output Current: &plsumn;60 mA
  • Low Supply Current: 24.8 mA
    (Maximum for –40°C to 85°C Temperature Range)
  • APPLICATIONS
    • Optical Receiver Time Gain Control
    • Sonar Systems
    • Voltage-Tunable Active Filters
    • Log Amplifiers
    • Pulse Amplitude Compensation
    • AGC receivers With RSSI
    • Improved Replacement for VCA610

All other trademarks are the property of their respective owners

VCA810 的说明

The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier. The device provides a differential input to single-ended output conversion with a high-impedance gain control input used to vary the gain over a –40-dB to 40-dB range linear in dB/V.

Operating from ±5-V supplies, the device gain control voltage adjusts the gain from –40 dB at a 0-V input to 40 dB at a –2-V input. Increasing the control voltage above ground attenuates the signal path to greater than 80 dB. Signal bandwidth and slew rate remain constant over the entire gain adjust range. This 40-dB/V gain control is accurate within ±1.5 dB (±0.9 dB for high grade), allowing the gain control voltage in an AGC application to be used as a received signal strength indicator (RSSI) with ±1.5-dB accuracy.

Excellent common-mode rejection and common-mode input range at the two high-impedance inputs allow the device to provide a differential receiver operation with gain adjust. The output signal is referenced to ground. Zero differential input voltage gives a 0-V output with a small DC offset error. Low input noise voltage ensures good output SNR at the highest gain settings.

In applications where pulse edge information is critical, and the device is being used to equalize varying channel loss, minimal change in group delay over gain setting retains excellent pulse edge information.

An improved output stage provides adequate output current to drive the most demanding loads. Although principally intended to drive analog-to-digital converters (ADCs) or second-stage amplifiers, the ±60-mA output current easily drives doubly-terminated 50-Ω lines or a passive post-filter stage over the ±1.7-V output voltage range.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

VCA810IDR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息