封装信息
封装 | 引脚 SOIC (DW) | 16 |
工作温度范围 (°C) -25 to 85 |
包装数量 | 包装 40 | TUBE |
UAF42 的特性
- VERSATILE:
- Low-Pass, High-Pass
- Band-Pass, Band-Reject
- SIMPLE DESIGN PROCEDURE
- ACCURATE FREQUENCY AND Q:
- Includes On-Chip 1000pF ±0.5% Capacitors
UAF42 的说明
The UAF42 is a universal active filter that can be configured for a wide range of low-pass, high-pass, and band-pass filters. It uses a classic state-variable analog architecture with an inverting amplifier and two integrators. The integrators include on-chip 1000pF capacitors trimmed to 0.5%. This architecture solves one of the most difficult problems of active filter design—obtaining tight tolerance, low-loss capacitors.
A DOS-compatible filter design program allows easy implementation of many filter types, such as Butterworth, Bessel, and Chebyshev. A fourth, uncommitted FET-input op amp (identical to the other three) can be used to form additional stages, or for special filters such as band-reject and Inverse Chebyshev.
The classical topology of the UAF42 forms a time-continuous filter, free from the anomalies and switching noise associated with switched-capacitor filter types.
The UAF42 is available in 14-pin plastic DIP and SOIC-16 surface-mount packages, specified for the –25°C to +85°C temperature range.