封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 105 |
包装数量 | 包装 40 | TUBE |
TSM104WA 的特性
- OPERATIONAL AMPLIFIER
- Low Offset Voltage, Max of:
- TSM104WA. . .3 mV (25°C) and 4 mV (Full Temperature)
- TSM104W. . .5 mV (25°C) and 6 mV (Full Temperature)
- Low Supply Current. . .375 µA/Channel Typ at VCC = 5 V
- Unity Gain Bandwidth. . .0.9 MHz Typ
- Input Common-Mode Range Includes GND
- Large Output-Voltage Swing. . .0 V to VCC - 2 V
- Wide Supply-Voltage Range. . .3 V to 30 V
- 2-kV ESD Protection (HBM)
- Low Offset Voltage, Max of:
- VOLTAGE REFERENCE
- Adjustable Output Voltage. . .VREF to 36 V
- VREF = 2.5 V With Tight Tolerance, Max of:
- TSM104WA. . .0.4% (25°C) and 0.8% (Full Temperature)
- TSM104W. . .1% (25°C) and 2% (Full Temperature)
- Low Temperature Drift. . .7 mV Typ Over Operating Temperature Range
- Wide Sink-Current Range. . .0.5 mA Typ to 100 mA
- Output Impedance. . .0.2 Typ
- TYPICAL APPLICATIONS
- Battery Chargers
- Switch-Mode Power Supplies
- Linear Voltage Regulation
- Data-Acquisition Systems
TSM104WA 的说明
The TSM104W combines the building blocks of a quad operational amplifier and an adjustable voltage reference, both of which often are used in the control circuitry of switch-mode power supplies.
For the A grade, especially tight voltage regulation can be achieved through the low offset voltage for each operational amplifier (typically 0.5 mV) and tight tolerance for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).
The TSM104W and TSM104WA are characterized for operation from -40°C to 105°C.