封装信息
封装 | 引脚 TVSOP (DGV) | 48 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
TS3L301 的特性
- Wide Bandwidth (BW = 900 MHz Typ)
- Low Crosstalk (XTALK = -41 dB Typ)
- Low Bit-to-Bit Skew [tsk(o) = 0.2 ns Max]
- Low and Flat ON-State Resistance
(ron = 4 Typ) - Low Input/Output Capacitance
(CON = 10 pF Typ) - Rail-to-Rail Switching on Data I/O Ports
(0 to 5 V) - VDD Operating Range From 3 V to 3.6 V
- Ioff Supports Partial Power-Down-Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- Suitable for 10-/100-/1000-Mbit Ethernet Signaling
- APPLICATIONS
- 10/100/1000 Base-T Signal Switching
- Differential (LVDS, LVPECL) Signal Switching
- Digital Video Signal Routing
- Notebook Docking Signal Routing
- Hub and Router Signal Switching
TS3L301 的说明
The TS3L301 is a 16-bit to 8-bit multiplexer/demultiplexer local area network (LAN) switch with a single select (SEL) input. The SEL input controls the data path of the multiplexer/demultiplexer.
The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high-bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.