封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TS321-Q1 的特性
- Qualified for Automotive Applications
- Wide Power-Supply Range
- Single Supply: 3 V to 30 V
- Dual Supply: ±1.5 V to ±15 V
- Large Output Voltage Swing:
0 V to 3.5 V (Min) (VCC = 5 V) - Low Supply Current: 500 µA (Typ)
- Low Input Bias Current: 20 nA (Typ)
- Stable With High Capacitive Loads
TS321-Q1 的说明
The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.