封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
TS12A44513 的特性
- 2-V to 12-V Single-Supply Operation
- Specified ON-State Resistance:
- 15-Ω Maximum With 12-V Supply
- 20-Ω Maximum With 5-V Supply
- 50-Ω Maximum With 3.3-V Supply
- ΔRON Matching
- 2.5-Ω (Max) at 12 V
- 3-Ω (Max) at 5 V
- 3.5-Ω (Max) at 3.3 V
- Specified Low OFF-Leakage Currents:
- 1 nA at 25°C
- 10 nA at 85°C
- Specified Low ON-Leakage Currents:
- 1 nA at 25°C
- 10 nA at 85&25;C
- Low Charge Injection: 11.5 pC (12-V Supply)
- Fast Switching Speed:
tON = 80 ns, tOFF = 50 ns
(12-V Supply) - Break-Before-Make Operation (tON > tOFF)
- TTL/CMOS-Logic Compatible With 5-V Supply
- Available in 14-Pin TSSOP Package or 14-Pin
SOIC Package
TS12A44513 的说明
The TS12A44513, TS12A44514, and TS12A44515 devices have four bidirectional single-pole single-throw (SPST) single-supply CMOS analog switches. The TS12A44513 has two normally closed (NC) switches and two normally open (NO) switches, the TS12A44514 has four NO switches, and the TS12A44515 has four NC switches.
These CMOS switches may operate continuously with a single supply from 2 V to 12 V and can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.
When using a 5-V supply, all digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility.