封装信息
封装 | 引脚 VQFN (RGZ) | 48 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
TRF372017 的特性
- Fully Integrated PLL/VCO and IQ Modulator
- LO Frequency from 300 MHz to 4.8 GHz
- 76-dBc Single-Carrier WCDMA ACPR at 8-dBm
Channel Power - OIP3 of 26 dBm
- P1dB of 11.5 dBm
- Integer/Fractional PLL
- Phase Noise 132 dBc/Hz
(at 1 MHz, fVCO of 2.3 GHz) - Low Noise Floor: 160 dBm/Hz
- Input Reference Frequency Range: Up to
160 MHz - VCO Frequency Divided by 1-2-4-8 Output
- APPLICATIONS
- Wireless Infrastructure
- CDMA: IS95, UMTS, CDMA2000,
TD-SCDMA - TDMA: GSM, IS-136, EDGE/UWC-136
- LTE
- CDMA: IS95, UMTS, CDMA2000,
- Wireless Local Loop
- Point-to-Point Wireless Access
- Wireless MAN Wideband Transceivers
- Wireless Infrastructure
All other trademarks are the property of their respective owners
TRF372017 的说明
TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.