TPSM265R1EVM 的特性
- 3-V to 65-V input voltage range
- Up to 100 mA of output current
- 1.223-V to 15-V output voltage
- 2.8-mm x 3.7-mm QFN package
TPSM265R1EVM 的说明
The TPSM265R1 evaluation board is configured to evaluate the operation of the TPSM265R1 power module for current up to 100 mA. The input voltage range is 3 V to 65 V. The output voltage range is 1.223 V to 15 V. The evaluation board makes it easy to evaluate the TPSM265R1 operation.