TPS74701EVM-177 的特性
- Ultra-Low VIN and VOUT Range: 0.8 V to 5.5 V
- VBIAS Range 2.7 V to 5.5 V
- Low Dropout: 50mV typ at 500mA, VBIAS = 5 V
- Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
- Available in a Small 3mm x 3mm x 1mm SON-10 Package
- 2% Accuracy Over Line/Load/Temperature
- Programmable Soft-Start Provides Linear Voltage Startup
- VBIAS Permits Low VIN Operation with Good Transient Response
- Stable with Any Output Capacitor ≥ 2.2µF
TPS74701EVM-177 的说明
The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.