TPS40322EVM-074 的特性
- 4.5V to 15V input range
- 1.2V fixed output
- 30A DC steady state current
- 500 kHz switching frequency
- Inductor DCR current sensing
- Voltage Mode Feedback Control with Input Feed forward
TPS40322EVM-074 的说明
The Texas Instruments TPS40322EVM-074 evaluation module (EVM) helps designers evaluate the performance of the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 4.5Vdc to 15.0Vdc bus to produce a single dual phase 1.2Vdc regulated output at 30A of load current. The EVM also features the CSD87330Q3D Synchronous Buck NexFET Power Block. The TPS40322EVM-074 is designed to demonstrate the TPS40322 in a typical dual-phase single output application.