TPS3839K33EVM-112 的特性
- 2% Accuracy
- Ultra low Supply Current: 250nA
- Operating Supply Voltage: 0.6V-6.5V
- Push-Pull RESET output
- 1.0 x 1.0mm µSON DQN Package
- SOT23-3 DBZ Package
TPS3839K33EVM-112 的说明
The Texas Instruments TPS3839K33EVM-112 evaluation module (EVM) helps designers evaluate the performance of the TPS3839K33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM is a fully assembled, stand alone evaluation module containing an IC for a single voltage monitoring and header connectors for easy connection to external test and application circuitry.