TPS3839K33EVM-112
TPS3839K33 评估模块
TPS3839K33EVM-112
概述
The Texas Instruments TPS3839K33EVM-112 evaluation module (EVM) helps designers evaluate the performance of the TPS3839K33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM is a fully assembled, stand alone evaluation module containing an IC for a single voltage monitoring and header connectors for easy connection to external test and application circuitry.
特性
- 2% Accuracy
- Ultra low Supply Current: 250nA
- Operating Supply Voltage: 0.6V-6.5V
- Push-Pull RESET output
- 1.0 x 1.0mm µSON DQN Package
- SOT23-3 DBZ Package
监控器和复位 IC
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS3839K33EVM-112 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS3839K33EVM-112 Evaluation Module | 2012年 7月 17日 |