TPS22913CEVM-656 的特性
- Ultra Small CSP-4 package 0.9mm*0.9mm, 0.5mm pitch
- Input Voltage Range: 1.4V to 5.5V
- Low ON-Resistance
- 2-A Maximum Continuous Switch Current
- Low Threshold Control Input
- Controlled slew-rate options
- Under-Voltage Lock Out
- Quick Output Discharge Transistor
- Reverse Current Protection
TPS22913CEVM-656 的说明
The TPS22913CEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29913C Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-2A) to the TPS22913C. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.