TPS2066CDGNEVM-015 的特性
- Dual-Channel Power Distribution Switch (1.0A)
- Screw jack type input and output connectors
- Jumper for the device enable input
- Fixed constant-current limit thresholds
- Accurate ± 25% current-limit tolerance
- Fast over-current response: 2 µs (typ.)
- 70-mΩ(typ.) High-Side N-channel MOSFET
- Operating Range: 4.5 V to 5.5 V
- Output discharge when disabled
- Reverse current blocking
- Built-in soft start
- Thermal protection
- ON/OFF control (Enable)
TPS2066CDGNEVM-015 的说明
The TPS2066CDGNEVM-015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2066CDGN Dual Channel, Current-Limited, Power-Distribution Switch. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.