封装信息
封装 | 引脚 HVSSOP (DGQ) | 10 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 80 | TUBE |
TPA6112A2 的特性
- 150 mW Stereo Output
- Differential Inputs
- PC Power Supply Compatible
- Fully Specified for 3.3 V and 5 V Operation
- Operation to 2.5 V
- Pop Reduction Circuitry
- Internal Mid-Rail Generation
- Thermal and Short-Circuit Protection
- Surface-Mount Packaging
- PowerPAD MSOP
PowerPAD is a trademark of Texas Instruments.
TPA6112A2 的说明
The TPA6112A2 is a stereo audio power amplifier with differential inputs packaged in a 10-pin PowerPAD MSOP package capable of delivering 150 mW of continuous RMS power per channel into 16- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.
THD+N when driving an 16- load from 5 V is 0.03% at 1 kHz, and less than 1% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.02% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.005% at 1 kHz, and less than 0.5% across the audio band of 20 Hz to 20 kHz.