封装信息
封装 | 引脚 VQFN (RSA) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
TPA5050 的特性
- Digital Audio Formats: 16-24-bit I2S, Right-Justified, Left-Justified
- I2C Bus Controlled
- Single Serial Input Port
- Delay Time: 170 ms/ch at fs = 48 kHz
- Delay Resolution: One Sample
- Delay Memory Cleared on Power-Up or After Delay Changes
- Eliminates Erroneous Data From Being Output
- 3.3 V Operation With 5 V Tolerant I/O and I2C Control
- Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
- No external crystal or oscillator required
- All Internal Clocks Generated From the Audio Clock
- Surface Mount 4mm × 4mm, 16-pin QFN Package
- APPLICATIONS
- High Definition TV Lip-Sync Delay
- Flat Panel TV Lip-Sync Delay
- Home Theater Rear-Channel Effects
- Wireless Speaker Front-Channel Synchronization
TPA5050 的说明
The TPA5050 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. One device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series.