TPA3125D2EVM 的特性
- 10 W/ch (Stereo SE) into an 8 Ω Load From a 24 V Supply
- 20 W/ch (Mono BTL) into an 8 Ω Load From a 24 V Supply
- Operates from 10 V to 26 V
- Efficient Class-D Operation
- Four Selectable, Fixed Gain Settings
- Internal Oscillator (No External Components Required)
- Single Ended Analog Inputs
- Thermal and Short-Circuit Protection with Auto Recovery Feature
- 20 pin DIP Package
TPA3125D2EVM 的说明
The TPA3125D2 evaluation module (EVM) consists of a single 10 W, class-D, stereo audio power amplifier, complete with a small number of external components mounted on a circuit board. The EVM can be used to directly drive speakers with an external analog audio source as the input.