封装信息
封装 | 引脚 HTQFP (PHP) | 48 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | LARGE T&R |
TPA3004D2 的特性
- 12-W/Ch Into an 8- Load From 15-V Supply
- Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
- 32-Step DC Volume Control From 40 dB to 36 dB
- Line Outputs For External Headphone Amplifier With Volume Control
- Regulated 5-V Supply Output for Powering TPA6110A2
- Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
- Thermal and Short-Circuit Protection
- APPLICATIONS
- LCD Monitors and TVs
- Powered Speakers >
PowerPAD is a trademark of Texas Instruments.
TPA3004D2 的说明
The TPA3004D2 is a 12-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3004D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3004D2 eliminates the need for external heatsinks when playing music.
Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from 40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from 56 dB to 20 dB.
An integrated 5-V regulated supply is provided for powering an external headphone amplifier.