封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TLV3491 的特性
- Very Low Supply Current: 0.8 µA (Typical)
- Input Common-Mode Range: 200-mV Beyond Supply Rails
- Supply Voltage: 1.8 V to 5.5 V
- High Speed: 6 µs
- Push-Pull CMOS Output Stage
- Small Packages:
- 5-Pin SOT-23 (Single)
- 8-Pin SOT-23 (Dual)
TLV3491 的说明
The TLV349x family of push-pull output comparators features a fast 6-µs response time and < 1.2-µA (maximum) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.
Micro-sized packages provide options for portable and space-restricted applications. The single (TLV3491) is available in 5-pin SOT-23 and 8-pin SOIC packages. The dual (TLV3492) comes in 8-pin SOT-23 and SOIC packages. The quad (TLV3494) is available in both 14-pin TSSOP and SOIC packages.
The TLV349x is excellent for power-sensitive, low-voltage (two-cell) applications.