封装信息
封装 | 引脚 VSSOP (DGK) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
TL972 的特性
- Rail-to-Rail Output Voltage Swing:
±2.4 V at VCC = ±2.5 V - Very Low Noise Level: 4 nV/√Hz
- Ultra-Low Distortion: 0.003%
- High Dynamic Features: 12 MHz, 5 V/µs
- Operating Range: 2.7 V to 12 V
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
- 1500-V Charged-Device Model
TL972 的说明
The TL97x family of single, dual, and quad operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.
The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.8 mm × 2.9 mm).