可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,且具有相同引脚
THS4551 正在供货 低噪声精密 150MHz 全差分放大器 Wider bandwidth (BW) (135 MHz), lower noise (3.3 nV/√Hz) and higher precision (0.175 mV)

产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 490 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.14 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 55 2nd harmonic (dBc) 133 3rd harmonic (dBc) 141 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 95 Input bias current (max) (pA) 900000 Features Shutdown CMRR (typ) (dB) 102 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 490 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.14 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 55 2nd harmonic (dBc) 133 3rd harmonic (dBc) 141 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 95 Input bias current (max) (pA) 900000 Features Shutdown CMRR (typ) (dB) 102 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Fully Differential Architecture
  • Bandwidth: 145 MHz (AV = 1 V/V)
  • Slew Rate: 490 V/µs
  • HD2: –133 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • HD3: –141 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • Input Voltage Noise: 4.6 nV/√Hz
    (f = 100 kHz)
  • THD+N: –112dBc (0.00025%) at
    1 kHz (22-kHz BW, G = 1, 5 VPP)
  • Open-Loop Gain: 119 dB (DC)
  • NRI–Negative Rail Input
  • RRO–Rail-to-Rail Output
  • Output Common-Mode Control
    (with Low Offset)
  • Power Supply:
    • Voltage: +2.5 V (±1.25 V) to
      +5.5 V (±2.75 V)
    • Current: 1.14 mA/ch
  • Power-Down Capability: 20 µA (typical)
  • Fully Differential Architecture
  • Bandwidth: 145 MHz (AV = 1 V/V)
  • Slew Rate: 490 V/µs
  • HD2: –133 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • HD3: –141 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • Input Voltage Noise: 4.6 nV/√Hz
    (f = 100 kHz)
  • THD+N: –112dBc (0.00025%) at
    1 kHz (22-kHz BW, G = 1, 5 VPP)
  • Open-Loop Gain: 119 dB (DC)
  • NRI–Negative Rail Input
  • RRO–Rail-to-Rail Output
  • Output Common-Mode Control
    (with Low Offset)
  • Power Supply:
    • Voltage: +2.5 V (±1.25 V) to
      +5.5 V (±2.75 V)
    • Current: 1.14 mA/ch
  • Power-Down Capability: 20 µA (typical)

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.

The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.

These fully differential amplifiers feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, these devices are ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single +2.5V to +5V and ground power supply.

The THS4521, THS4522, and THS4524 family of fully differential amplifiers is characterized for operation over the full industrial temperature range from –40°C to +85°C.

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.

The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.

These fully differential amplifiers feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, these devices are ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single +2.5V to +5V and ground power supply.

The THS4521, THS4522, and THS4524 family of fully differential amplifiers is characterized for operation over the full industrial temperature range from –40°C to +85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 THS452x Very Low Power, Negative Rail Input, Rail-To-Rail Output, Fully Differential Amplifier 数据表 (Rev. H) PDF | HTML 2015年 6月 18日
电路设计 高速过流检测电路 (Rev. A) 英语版 (Rev.A) 2019年 2月 17日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Fully-Differential Amplifiers (Rev. E) 2016年 9月 19日
更多文献资料 Featured High Speed Differential Amplifiers 2012年 10月 23日
模拟设计期刊 单电源系统中单端视频到差动视频的转换 英语版 2011年 12月 2日
模拟设计期刊 模拟应用期刊 2011 第三季度 英语版 2011年 12月 2日
模拟设计期刊 使用负输入电压的单电源全差动放大器驱动 ADC 英语版 2011年 4月 4日
应用手册 DC Output Errors in a Fully-Differential Amplifier 2010年 5月 25日
模拟设计期刊 Using fully differential op amps as attenuators, Part 3 2009年 10月 4日
EVM 用户指南 THS4521/45222/4524EVM User's Guide 2009年 7月 16日
模拟设计期刊 Using fully differential op amps as attenuators, Part 2 2009年 7月 14日
模拟设计期刊 Using fully differential op amps as attenuators, Part 1 2009年 5月 1日
模拟设计期刊 Analysis of fully differential amplifiers 2005年 3月 11日
模拟设计期刊 Designing for low distortion with high-speed op amps 2005年 3月 2日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

REF6025EVM-PDK — REF6025 电压基准评估模块

REF6025EVM-PDK 是一个用于评估 REF6025 电压基准性能的平台。此评估套件显示了器件的突发模式性能,这一性能是器件的主要特性。
用户指南: PDF
TI.com 上无现货
评估板

THS4521EVM — THS4521 评估模块

THS4521EVM 是采用 D(8 条引线 SOIC)封装的单个 THS4521 的评估模块。

THS4521EVM 旨在快速简便地演示放大器的功能和实用性。该 EVM 随时准备好通过板载连接器与电源、信号源和测试仪表相连。默认的放大器配置是单端输入、单端输出(通过变压器)和独立电源。它可以被轻松配置为差动输入、差动输出和单电源操作。

THS4521EVM 用户指南包含在产品数据表中。

用户指南: PDF
TI.com 上无现货
仿真模型

THS4521 PSpice Model (Rev. E)

SBOM343E.ZIP (36 KB) - PSpice Model
仿真模型

THS4521 TINA-TI Reference Design (Rev. E)

SBOM341E.TSC (1619 KB) - TINA-TI Reference Design
仿真模型

THS4521 TINA-TI Spice Model (Rev. D)

SBOM342D.ZIP (16 KB) - TINA-TI Spice Model
计算工具

SBOR022 TI FDA Calculator

支持的产品和硬件

支持的产品和硬件

产品
全差分放大器
LMH6550 400MHz 差分高速运算放大器 LMH6551 370MHz 差分高速运算放大器 LMH6552 1.5GHz 全差动放大器 LMH6553 具有输出限制钳位的 900MHz 全差动放大器 LMH6554 2.8GHz 超线性全差分放大器 LMP8350 具有可选功率模式的超低失真全差动精密 ADC 驱动器 OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器 THS4120 具有关断状态的 3.3 V 100 MHz 43 V/us 全差动 CMOS 放大器 THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器 THS4130 具有关断功能的 150MHz 全差分输入/输出低噪声放大器 THS4131 全差分输入/输出低噪声放大器 THS4140 具有关断功能的 160MHz 全差分输入/输出高压摆率放大器 THS4141 160MHz 全差分输入/输出高压摆率放大器 THS4150 具有关断功能的 150MHz 全差分输入/输出高压摆率放大器 THS4151 150MHz 全差分输入/输出高压摆率放大器 THS4500 具有断电功能的 15V 高速全差分放大器 THS4501 高速全差动放大器,+/-5V THS4503 高速全差动放大器 THS4504 具有关断状态的宽带低失真全差动放大器 THS4505 宽带、低失真、全差分放大器 THS4508 宽带全差分放大器 THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器 THS4511 1.6GHz、单位增益稳定、宽带、低噪声、低失真、全差分放大器 THS4513 1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器 THS4520 轨到轨输出宽带全差分放大器 THS4521 极低功耗轨到轨输出全差动放大器 THS4522 极低功耗双通道轨到轨输出全差动放大器 THS4524 极低功耗四通道轨到轨输出全差分放大器 THS4531 超低功耗 0.25mA、RRO、全差动放大器 THS4531A 超低功耗、RRO、全差动放大器 THS4532 双通道、超低功耗 0.25mA、RRO、全差动放大器 THS4541 高速差动 I/O 放大器 THS4551 低噪声精密 150MHz 全差分放大器 THS4552 双通道、低噪声、精密、150MHz 全差分放大器 THS4561 低功耗、60MHz、宽电源电压范围全差分放大器 THS4567 具有 VICM 和 VOCM 控制的 220MHz CMOS 输入全差分放大器 THS770006 具有 +6dB 固定增益的高速全差动 ADC 驱动器放大器
音频运算放大器
OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器
精密运算放大器 (Vos<1mV)
THP210 高精密(40μV、0.1μV/C)、高压 (36V)、低噪声 (3.7nV/√Hz) 全差分放大器
射频 FDA
LMH3401 7GHz、超宽带、全差动放大器 LMH5401 8GHz 超宽带、全差动放大器
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
TIPD117 — 12 位 1 MSPS 双通道数据采集系统参考设计

此 TI 精密验证设计为 12 位 1-MSPS 单电源双通道同步数据采集系统提供了原理、组件选择、仿真、PCB 设计和测量细节。针对处于 2 KHz 输入频率时的 4.5 V 差分信号,此电路可达到 73 dB SINAD。差动输入可拥有宽泛的共模电压。此电路包含一个低阻抗缓冲器、低通 RC 滤波器和带有内部基准的 12 位同步双采样 SAR ADC
用户指南: PDF
原理图: PDF
参考设计

TIDM-ULTRASONIC-WATER-FLOW-MEASUREMENT — 超声波水流测量参考设计

超声波水流测量系统非常适用于在低至 1.4 gpm 的宽流量范围中进行高精度的测量。该设计基于带分离的模拟组件的单个 MCU。它使用了一种独特的专有算法,该算法能改善很多种操作条件下的流量测量的稳健性和性能。该设计完全兼容用于无线 AMI 网络的 TI RF 插入式评估模块。
设计指南: PDF
原理图: PDF
参考设计

TIPD115 — 优化为最低失真、最低噪声、18 位、1Msps 的数据采集

此 验证设计是一种使用 18 位 SAR ADC ADS8881 的高性能数据采集系统 (DAQ),吞吐量为 1MSPS。此设计已经过优化,可为 10 KHz 满标量程输入正弦波提供具有最低噪声和失真度的解决方案。这样可实现在总功耗低于 50mW 时,有效位数 (ENOB) 达到最大可能值。ADC 的输入驱动器使用全差动 THS4521 实现极低的失真度、噪声和较高的小信号带宽。基准缓冲器驱动器利用由 THS4281 和 OPA333 构成的复合缓冲器在最低功耗下实现所需的性能。
用户指南: PDF
原理图: PDF
参考设计

TIDA-00499 — 采用差分放大器和 HS ADC 的瞬态数字故障记录器 AFE 参考设计

数字故障录波器 (DFR) 能够在 60/50Hz 下检测 17/20μs 的瞬态,而瞬态记录仪能够捕捉可在一微秒内达到峰值和衰减的干扰。该参考设计展示了对瞬态输入的捕捉,其中 DFR 最高可支持 1MHz 的频率,瞬变录波器最高可支持 25MHz 的频率。无论是正瞬态还是负瞬态(<=2kV 峰值),都可使用差分放大器驱动高速转换器,根据应用需求以不同的分辨率(12 位到 14 位分辨率)进行捕捉,并且精度在 10% 以内。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00715 — 用于电压输出差分音频 DAC 的宽动态范围耳机驱动器参考设计

此参考设计提供一个低 THD+N 放大器信号链来驱动耳机。此设计涵盖了要考虑的各种因素,从而根据客户需求优化性能。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频