封装信息
封装 | 引脚 HVSSOP (DGN) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 80 | TUBE |
THS4500 的特性
- Fully Differential Architecture
- Bandwidth: 370 MHz
- Slew Rate: 2800 V/µs
- IMD3: –90 dBc at 30 MHz
- OIP3: 49 dBm at 30 MHz
- Output Common-Mode Control
- Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
- Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
- Power-Down Capability (THS4500)
- Evaluation Module Available
THS4500 的说明
The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.