封装信息
封装 | 引脚 VQFN (RGT) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
THS4303 的特性
- Fixed Closed-Loop Gain Amplifier
- 10 V/V (20 dB)
- Wide Bandwidth: 1.8 GHz
- High Slew Rate: 5500 V/µs
- Low Total Input Referred Noise: 2.5 nV/Hz
- Low Distortion
- HD2: 65 dBc at 70 MHz
- HD3: 76 dBc at 70 MHz
- IMD3: 85 dBc at 100 MHz
- OIP3: 34 dBm at 100 MHz
- IMD3: 70 dBc at 300 MHz
- OIP3: 27 dBm at 300 MHz
- High Output Drive: ±180 mA
- Power Supply Voltage: 3 V or 5 V
- APPLICATIONS
- Wideband Signal Processing
- Wireless Transceivers
- IF Amplifier
- ADC Preamplifier
- DAC Output Buffers
- Test, Measurement, and Instrumentation
- Medical and Industrial Imaging
PowerPAD is a trademark of Texas Instruments.
THS4303 的说明
The THS4303 device is a wideband, fixed-gain amplifier that offers high bandwidth, high slew rate, low noise, and low distortion. This combination of specifications enables analog designers to transcend current performance limitations and process analog signals at much higher speeds than previously possible with closed-loop, complementary amplifier designs. The devices are offered in a 16-pin leadless package and incorporate a powerdown mode for quiescent power savings.