封装信息
封装 | 引脚 HVSSOP (DGN) | 8 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,500 | LARGE T&R |
THS4082 的特性
- Ultralow 3.4 mA Per Channel Quiescent Current
- High Speed
- 175 MHz Bandwidth (\x963 dB, G = 1)
- 230 V/us Slew Rate
- 43 ns Settling Time (0.1%)
- High Output Drive, IO = 85 mA (typ)
- Excellent Video Performance
- 35 MHz Bandwidth (0.1 dB, G = 1)
- 0.01% Differential Gain
- 0.05° Differential Phase
- Very Low Distortion
- THD = \x9664 dBc (f = 1 MHz, RL = 150 )
- THD = \x9679 dBc (f = 1 MHz, RL = 1 k)
- Wide Range of Power Supplies
- VCC = ±5 V to ±15 V
- Available in Standard SOIC or MSOP PowerPAD Package
- Evaluation Module Available
PowerPAD is a trademark of Texas Instruments.
THS4082 的说明
The THS4081 and THS4082 are ultralow-power, high-speed voltage feedback amplifiers that are ideal for communication and video applications. These amplifiers operate off of a very low 3.4-mA quiescent current per channel and have a high output drive capability of 85 mA. The signal-amplifier THS4081 and the dual-amplifier THS4082 offer very good ac performance with 175-MHz bandwidth, 230-V/us slew rate, and 43-ns settling time (0.1%). With total harmonic distortion (THD) of \x9664 dBc at f = 1 MHz, the THS4081 and THS4082 are ideally suited for applications requiring low distortion.