封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
THS3122 的特性
- Low Noise:
- 2.9-pA/√Hz Noninverting Current Noise
- 10.8-pA/√Hz Inverting Current Noise
- 2.2-nV/√Hz Voltage Noise
- 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
- 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
- High Output Current: 450 mA
- High Speed:
- 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
- 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
- 26-VPP Output Voltage, RL= 50 Ω
- –80 dBc (1 MHz, 2 VPP, G = 2)
- Wide Output Swing:
- 26-VPP Output Voltage, RL= 50 Ω
- –80 dBc (1 MHz, 2 VPP, G = 2)
- 370-µA Shutdown Supply Current
- Low Distortion:
- –80 dBc (1 MHz, 2 VPP, G = 2)
- 370-µA Shutdown Supply Current
- Low-Power Shutdown Mode (THS3125)
- 370-µA Shutdown Supply Current
- Standard SOIC, HSOP PowerPAD™, and HTSSOP PowerPAD Packages
THS3122 的说明
The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.
The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:
- –80-dBc THD at 2 VPP
- –75-dBc THD at 8 VPP
The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.