封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
THS3120 的特性
- Low Noise:
- 1 pA/√Hz Noninverting Current Noise
- 10 pA/√Hz Inverting Current Noise
- 2.5 nV/√Hz Voltage Noise
- High Output Current Drive: 475 mA
- High Slew Rate:
- 1700 V/µs (RL = 50 , VO = 8 VPP)
- Wide Bandwidth: 120 MHz (G = 2, RL = 50 )
- Wide Supply Range: ±5 V to ±15 V
- Power-Down Feature: (THS3120 Only)
- APPLICATIONS
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
All trademarks are the property of their respective owners.
THS3120 的说明
The THS3120 and THS3121 are low-noise, high-voltage, high output current drive, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high-performance applications.
The THS3120 offers a power saving mode by providing a power-down pin for reducing the 7-mA quiescent current of the device, when the device is not active.
These amplifiers provide well-regulated ac performance characteristics. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 90 MHz. The unity-gain bandwidth of 130 MHz allows for good distortion characteristics at 10 MHz. Coupled with high 1700-V/µs slew rate, the THS3120 and THS3121 amplifiers allow for high output voltage swings at high frequencies.
The THS3120 and THS3121 are offered in an SOIC-8 (D) package and an MSOP-8 (DGN) PowerPAD package.