封装信息
封装 | 引脚 HTSSOP (DDV) | 44 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,000 | LARGE T&R |
TAS5342A 的特性
- Total Power Output (Bridge Tied Load)
- 2 × 100 W at 10% THD+N Into 4 Ω
- 2 × 80 W at 10% THD+N Into 6 Ω
- 2 × 65 W at 10% THD+N Into 8 Ω
- Total Power Output (Single Ended)
- 4 × 40 W at 10% THD+N Into 3 Ω
- 4 × 30 W at 10% THD+N Into 4 Ω
- Total Power Output (Parallel Mode)
- 1 × 200 W at 10% THD+N Into 2 Ω
- 1 × 160 W at 10% THD+N Into 3 Ω
- >110 dB SNR (A-Weighted With TAS5518 Modulator)
- <0.1% THD+N (1 W, 1 kHz)
- Supports PWM Frame Rates of 192 kHz to 432 kHz
- Resistor-Programmable Current Limit
- Integrated Self-Protection Circuitry, Including:
- Under Voltage Protection
- Overtemperature Warning and Error
- Overload Protection
- Short-Circuit Protection
- PWM Activity Detector
- Standalone Protection Recovery
- Power-On Reset (POR) to Eliminate System Power-Supply Sequencing
- High-Efficiency Power Stage (>90%) With 80-mΩ Output MOSFETs
- Thermally Enhanced Package 44-Pin HTSSOP (DDV)
- Error Reporting, 3.3-V and 5-V Compliant
- EMI Compliant When Used With Recommended System Design
TAS5342A 的说明
The TAS5342A is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 100 W per channel with low-harmonic distortion, low-integrated noise, and low-idle current.
The TAS5342A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).
A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.