64-pin (PAG) package image

TAS3204PAG 正在供货

高性能双核 DSP/MCU 音频处理器

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS3204PAGR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 1,500 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-4-260C-72 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A2

封装信息

封装 | 引脚 TQFP (PAG) | 64
工作温度范围 (°C) 0 to 70
包装数量 | 包装 160 | JEDEC TRAY (10+1)

TAS3204 的特性

  • Digital Audio Processor
    • Fully Programmable With the Graphical, Drag-and-Drop PurePath Studio™ Software Development Environment
    • 135-MHz Operation
    • 48-Bit Data Path With 76-Bit Accumulator
    • Hardware Single-Cycle Multiplier (28 × 48)
    • Five Simultaneous Operations Per Clock Cycle
    • Usable 768 Words Data RAM (48 Bit), Usable 1k Coefficient RAM (28 Bit)
    • Usable 2.5K Program RAM
    • 122 ms at 48 kHz, 5.8k Words 24-Bit Delay Memory
    • Slave Mode Fs is 44.1 kHz and 48 kHz
    • Master Mode Fs is 48 kHz
  • Analog Audio Input/Output
    • Two 3:1 Stereo Analog Input MUXes
    • Four Differential ADCs (102 dB DNR, Typical)
    • Four Differential DACs (105 dB DNR, Typical)
  • Digital Audio Input/Output
    • Two Synchronous Serial Audio Inputs (Four Channels)
    • Two Synchronous Serial Audio Outputs (Four Channels)
    • Input and Output Data Formats: 16-, 20-, or 24-Bit Data Left, Right, and I2S
  • System Control Processor
    • Embedded 8051 WARP Microprocessor
    • Programmable Using Standard 8051 C Compilers
    • Up to Four Programmable GPIO Pins
  • General Features
    • Two I2C Ports for Slave or Master Download
    • Single 3.3-V Power Supply
    • Integrated Regulators
  • APPLICATIONS
    • MP3 Player/Music Phone Docks
    • Speaker Bars
    • Mini/Micro-Component Systems
    • Musical Instruments
    • Speaker Equalization
    • Studio Monitors

PurePath Studio Is a trademark of Texas Instruments

TAS3204 的说明

The TAS3204 is a highly-integrated audio system-on-chip (SOC) consisting of a fully-programmable, 48-bit digital audio processor, a 3:1 stereo analog input MUX, four ADCs, four DACs, and other analog functionality. The TAS3204 is programmable with the graphical PurePath Studio™ suite of DSP code development software. PurePath Studio is a highly intuitive, drag-and-drop environment that minimizes software development effort while allowing the end user to utilize the power and flexibility of the TAS3204’s digital audio processing core.

TAS3204 processing capability includes speaker equalization and crossover, volume/bass/treble control, signal mixing/MUXing/splitting, delay compensation, dynamic range compression, and many other basic audio functions. Audio functions such as matrix decoding, stereo widening, surround sound virtualization and psychoacoustic bass boost are also available with either third-party or TI royalty-free algorithms.

The TAS3204 contains a custom-designed, fully-programmable 135-MHz, 48-bit digital audio processor. A 76-bit accumulator ensures that the high precision necessary for quality digital audio is maintained during arithmetic operations.

Four differential 102 dB DNR ADCs and four differential 105 dB DNR DACs ensure that high quality audio is maintained through the whole signal chain as well as increasing robustness against noise sources such as TDMA interference.

The TAS3204 is composed of eight functional blocks:

  1. Clocking System
  2. Digital Audio Interface
  3. Analog Audio Interface
  4. Power supply
  5. Clocks, digital PLL
  6. I2C control interface
  7. 8051 MCUcontroller
  8. Audio DSP – digital audio processing

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS3204PAGR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 1,500 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息