封装信息
封装 | 引脚 SSOP (DB) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74LVU04A 的特性
- 2-V to 5.5-V VCC Operation
- Unbuffered Outputs
- Max tpd of 6.5 ns at 5 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2.3 V at VCC = 3.3 V, TA = 25°C - Supports Mixed-Mode Voltage Operation on All Ports
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LVU04A 的说明
These hex inverters are designed for 2-V to 5.5-V VCC operation.
The LVU04A devices contain six independent inverters with unbuffered outputs. These devices perform the Boolean function Y = A\.