封装信息
封装 | 引脚 SOIC (DW) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 25 | TUBE |
SN74LVC373A 的特性
- Operate From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 6.8 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Supports Mixed-Mode Signal Operation
on All Ports
(5-V Input/Output Voltage With 3.3-V VCC) - Ioff Supports Live-Insertion, Partial-Power-Down Mode,
and Back-Drive Protection - Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- On Products Compliant to MIL-PRF-38535, All
Parameters Are Tested Unless Otherwise Noted.
On All Other Products, Production Processing
Does Not Necessarily Include Testing of All
Parameters.
SN74LVC373A 的说明
The SN54LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC373A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.
For all available packages, see the orderable addendum at the end of the data sheet.