封装信息
封装 | 引脚 USON (DRY) | 6 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 5,000 | LARGE T&R |
SN74LVC2GU04-Q1 的特性
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Max tpd of 3.7 ns at 3.3 V
- Low power consumption, 10-µA max ICC
- ±24-mA Output drive at 3.3 V
- Typical VOLP (output ground bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (output VOH
undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Can be used as a down translator to translate inputs from a max of 5.5 V down
to the VCC level - Unbuffered outputs
SN74LVC2GU04-Q1 的说明
This dual inverter is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2GU04-Q1 device contains two inverters with unbuffered outputs and performs the Boolean function Y = A.