封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC1G66-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM Classification Level H2
- Device CDM Classification Level C5
- Device MM Classification Level M3
- Device Temperature Grade 1: –40°C to 125°C
- 1.65-V to 5.5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 0.8 ns at 3.3 V
- High On-Off Output Voltage Ratio
- High Degree of Linearity
- High Speed, Typically 0.5 ns (VCC = 3 V,
CL = 50 pF) - Low ON-State Resistance, Typically ≠5.5 Ω
(VCC = 4.5 V) - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II
SN74LVC1G66-Q1 的说明
This single analog switch is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G66-Q1 device supports analog and digital signals. The device permits bidirectional transmission of signals with amplitudes of up to 5.5 V (peak).