封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC1G17-Q1 的特性
- Qualified for Automotive Applications
- Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Max tpd of 8 ns at 3.3 V
- Low power consumption, 20-µA Max ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports live insertion, partial-power-down mode, and back-drive protection
- ESD protection exceeds JEDEC JS-001
- 2000-V Human-body model
- 1000-V Charged-device model
SN74LVC1G17-Q1 的说明
This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC1G17-Q1 device contains one buffer and performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G17-Q1 is available in a variety of packages.