封装信息
封装 | 引脚 SSOP (DL) | 48 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 25 | TUBE |
SN74LVC16373A 的特性
- Member of the Texas Instruments
Widebus™ Family - Operates From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 4.2 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live-Insertion, Partial-Power-Down
Mode, and Back-Drive Protection - Supports Mixed-Mode Signal Operation (5-V Input
and Outputand Output Voltages With 3.3-V VCC) - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
SN74LVC16373A 的说明
The SN74LVC16373A device is a 16-bit transparent D-type latch which is designed for 1.65-V to 3.6-V VCC operation.