封装信息
封装 | 引脚 TSSOP (PW) | 20 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 70 | TUBE |
SN74LV8154 的特性
- Can Be Used as Two 16-Bit Counters or a Single 32-Bit Counter
- 8-bit counter read bus
- 2-V to 5.5-V VCC Operation
- Maximum tpd of 25 ns at 5 V (RCLK to Y)
- Typical VOLP (Output Ground Bounce)
< 0.7 V at VCC = 5 V, TA = 25°C - Typical VOHV (Output VOH
Undershoot)
> 4.4 V at VCC = 5 V, TA = 25°C - Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA
Per JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LV8154 的说明
The SN74LV8154 device is a dual 16-bit binary counter with 3-state output registers, designed for 2-V to 5.5-V VCC operation.
The counters have dedicated clock inputs. The counters share a clocked storage register to sample and save the counter contents. Both counters share an asynchronous clear input. The 32-bit storage register can be mapped on the output bus 8-bits at a time. Four bus reads are needed to access the contents of both stored counts. The two counters can be chained by connecting CLKBEN to RCOA. All clocks are positive edge triggered. All other inputs are active low.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.