封装信息
封装 | 引脚 TVSOP (DGV) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74HCT14 的特性
- Operating Voltage Range of 4.5 V to 5.5 V
- Outputs Can Drive Up to 10 LSTTL Loads
- Low Power Consumption: 20-µA Maximum ICC
- Typical tpd = 18 ns
- ±4-mA Output Drive at 5 V
- Maximum Low Input Current of 1 µA Maximum
- Inputs Are TTL-Voltage Compatible
SN74HCT14 的说明
The SNx4HCT14 devices contain six independent inverters. The devices perform the Boolean function Y = A in positive logic.