封装信息
封装 | 引脚 TSSOP (PW) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74HCT14-Q1 的特性
- Qualified for Automotive Applications
- Operating Voltage Range of 4.5 V to 5.5 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Inputs Are TTL-Voltage Compatible
SN74HCT14-Q1 的说明
The SN74HCT14 device contains six independent inverters. The device performs the Boolean function Y = A in positive logic.