封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
SN74HCS139-Q1 的特性
- AEC-Q100
Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
SN74HCS139-Q1 的说明
The SN74HCS139-Q1 contains two two-to-four decoders with one active low output strobe (G). When the outputs of one channel are gated by the strobe input, they are all forced into the high state. When the outputs are not disabled by the strobe input, only the selected output is low while all others are high.