封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
SN74HC594 的特性
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current Outputs Can Drive up to
15 LSTTL Loads - Low Power Consumption, 80-µA Maximum ICC
- Typical tpd = 15 ns
- ±6-mA Output Drive at 5 V
- Low Input Current of 1 µA Maximum
- 8-Bit Serial-In, Parallel-Out Shift Registers With
Storage - Independent Direct Overriding Clears on Shift and
Storage Registers - Independent Clocks for Both Shift and
Storage Registers
SN74HC594 的说明
The SNx4HC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear (RCLR, SRCLR) inputs are provided on both the shift and storage registers. A serial (QH) output is provided for cascading purposes.
Both the shift register (SRCLK) and storage register (RCLK) clocks are positive edge triggered. If both clocks are connected together, the shift register always is one count pulse ahead of the storage register.
The parallel (QA QH) outputs have high-current capability. QH is a standard output.