封装信息
封装 | 引脚 SSOP (DB) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74HC4060 的特性
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 80-µA Max ICC
- Typical tpd = 14 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Allow Design of Either RC- or Crystal-Oscillator Circuits
SN74HC4060 的说明
The HC4060 devices consist of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC- or crystal-oscillator circuits. A high-to-low transition on the clock (CLKI) input increments the counter. A high level at the clear (CLR) input disables the oscillator (CLKO\ goes high and CLKO goes low) and resets the counter to zero (all Q outputs low).