封装信息
封装 | 引脚 TSSOP (PW) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74HC273-Q1 的特性
- Qualified for Automotive Applications
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 160-µA Max ICC
- Typical tpd = 13 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Contain Eight Flip-Flops With Single-Rail Outputs
- Direct Clear Input
- Individual Data Input to Each Flip-Flop
- Applications Include:
- Buffer/Storage Registers
- Shift Registers
- Pattern Generators
SN74HC273-Q1 的说明
This circuit is a positive-edge-triggered D-type flip-flop with a direct clear (CLR) input.
Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.