封装信息
封装 | 引脚 TSSOP (PW) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 150 | TUBE |
SN74CBT3306 的特性
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
SN74CBT3306 的说明
The SN74CBT3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high.