封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
SN74CBT3257 的特性
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
SN74CBT3257 的说明
The SN74CBT3257 is a 4-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
Output-enable (OE)\ and select-control (S) inputs select the appropriate B1 and B2 outputs for the A-input data.