封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 50 | TUBE |
SN74CBT3125 的特性
- Standard 125-Type Pinout (D, DB, DGV, and PW Packages)
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
SN74CBT3125 的说明
The SN74CBT3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE)\ input is high.
To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.