封装信息
封装 | 引脚 TSSOP (DGG) | 56 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74CBT16213 的特性
- Member of the Texas Instruments Widebus Family
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
Widebus is a trademark of Texas Instruments.
SN74CBT16213 的说明
The SN74CBT16213 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device operates as a 24-bit bus switch or a 12-bit bus exchanger that provides data exchanging between the four signal ports via the data-select (S0S2) terminals.