封装信息
封装 | 引脚 PDIP (N) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 20 | TUBE |
SN74AHCT574 的特性
- Inputs are TTL-Voltage Compatible
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On
Products Compliant to MIL-PRF-38535,
All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters. - ESD
Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74AHCT574 的说明
The SNx4AHCT574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads.