封装信息
封装 | 引脚 SSOP (DL) | 48 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 25 | TUBE |
SN74AHCT16373 的特性
- Members of the Texas Instruments Widebus™ Family
- EPIC™ (Enhanced-Performance Implanted CMOS) Process
- Inputs are TTL-Voltage Compatible
- Distributed VCC and GND Pins Minimize High-Speed
Switching Noise - Flow-Through Architecture Optimizes PCB Layout
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds 2000 V Per MIL-STD-883,
Method 3015; Exceeds 200 V Using Machine Model
(C = 200 pF, R = 0) - Package Options Include:
- Plastic Shrink Small-Outline (DL) Package
- Thin Shrink Small-Outline (DGG) Package
- Thin Very Small-Outline (DGV) Package
- 80-mil Fine-Pitch Ceramic Flat (WD) Package
Using 25-mil Center-to-Center Spacings
SN74AHCT16373 的说明
The SNxAHCT16373 devices are 16-bit transparent D-type latches with 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.