封装信息
封装 | 引脚 SSOP (DL) | 48 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 1,000 | LARGE T&R |
SN74AHCT16245 的特性
- Members of Texas Instruments’
Widebus™ Family - Inputs are TTL-Voltage Compatible
- Distributed VCC and GND Pins Minimize
High-Speed Switching Noise - Flow-Through Architecture Optimizes PCB
Layout - Latch-Up Performance Exceeds 250 mA
Per JESD 17
SN74AHCT16245 的说明
The SN74AHCT16245 device is a 16-bit (dual-octal) noninverting 3-state transceiver designed for synchronous two-way communication between data buses.