封装信息
封装 | 引脚 PDIP (N) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 20 | TUBE |
SN74AHC573 的特性
- Operating Range 2-V to 5.5-V VCC
- 3-State Outputs Directly Drive Bus Lines
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products
Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
SN74AHC573 的说明
The SNx4AHC573 devices are octal transparent D-type latches designed for 2-V to 5.5-V VCC operation.