封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 250 | SMALL T&R |
SN74AHC1GU04 的特性
- Operating Range of 2-V to 5.5-V VCC
- Unbuffered Output
- ±8-mA Output Drive at 5 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
SN74AHC1GU04 的说明
The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A.